??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-111-M2/CAA
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-111-M2/CAA
VERF
Availability
Available
BC
Order code
BIS016M
TC
Product identifier
BIS U-111-M2/CAA
PX
Product view
54192_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
W
Weight
0.006 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 860…960 MHz, Dimension = 54 x 0.84 x 85.7 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 128 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -25...50 °C, Ambient temperature = -25...50 °C, Housing material = PVC, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.